DWL@DWL10000783442
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.7.3.2 | * | 06/10/2026 | 2 MB | EXE | AS6_HW_X20CP0420.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CP0420) Revision information X20CP0420 Version 1.7.3.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.0: ID: 785305 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(8) Version 1.7.0.0: ID: 751595 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(8) Version 1.3.0.0: ID: 743295 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(7) Version 1.2.1.0: ID: 738505 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738625 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 690480 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694460 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.0.1.0: ID: 605670 Support X20CP0420 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.7.3.1 | * | 18/08/2026 | 2 MB | EXE | AS6_HW_X20CP0420.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CP0420) Revision information X20CP0420 Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.0: ID: 785305 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(8) Version 1.7.0.0: ID: 751595 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(8) Version 1.3.0.0: ID: 743295 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(7) Version 1.2.1.0: ID: 738505 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738625 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 690480 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694460 Support data point StorageWear, wear level of storage medium startingfrom AR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.0.1.0: ID: 605670 Support X20CP0420 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.7.3.0 | * | 29/04/2024 | 2 MB | EXE | AS6_HW_X20CP0420.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CP0420) Revision information X20CP0420 Version 1.7.3.0: ID: 785305 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(8) Version 1.7.0.0: ID: 751595 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(8) Version 1.3.0.0: ID: 743295 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62675_2.fp(7) Version 1.2.1.0: ID: 738505 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738625 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 690480 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 694460 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) Version 1.0.1.0: ID: 605670 Support X20CP0420 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62675_2.fp(6) |
|||||