DWL@DWL10000878086

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.7.1.1 * 06/10/2026 712 KB EXE AS6_HW_X20cDO4332-1.exe
Beskrivelse V6.0 HW Upgrade (X20cDO4332-1)

Revision information X20cDO4332-1

Version 1.8.0.0:

ID: 775570
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\10753_11.fw(220), 1\10753_20.fw(230)

Version 1.7.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware packagecontains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.7.0.0:

ID: 766290
Failure ModulOK
If this module starting with revision C0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data pointmapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\10753_11.fw(220)

Version 1.6.0.0:

ID: 734645
Adaptations for Automation Studio 4.11
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\10753_11.fw(190)

Version 1.5.1.0:

ID: 720110
Support X20cDO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\10753_11.fw(190)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo