V6.0 HW Upgrade (8BVIxxxxxxSS.xxx-x)

DWL@DWL10000812353

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.3.1.0 * 22/04/2026 297 KB EXE AS6_HW_8BVIxxxxxxSS.xxx-x.exe
Beskrivelse V6.0 HW Upgrade (8BVIxxxxxxSS.xxx-x)

Revision information 8BVIxxxxxxSS.xxx-x

Version 2.3.1.0:

ID: UNNW-6909
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSISused by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 2.3.0.2:

ID: UNNW-4574
AutomationStudio 6 now also supports 8BVI*-x modules
The following 8BVI*-x modules are supported in Automation Studio 6:
-8BVIxxxxxxDx.xxx-x
-8BVIxxxxxxSx.xxx-x
-8BVIxxxxxxDS.xxx-x
-8BVIxxxxxxSS.xxx-x
-8BVIxxxxxxSA.xxx-x

Attention:
- The upgrades can only be applied to 8BVI*-1 and 8BVI*-3 ACOPOSmulti modules.
- The upgrades cannot and must NOT be used with 8BVI*-4 ACOPOSmulti modules.
- The functional scope of the upgrades is limited to the functionalities of the 8BVI*-1. For new configuration features, the 8BVI*-3upgrades must be used for 8BVI*-3 ACOPOSmulti modules.

Minimum versions:
-TP ACP10/ARNC0 Version 6.0.0
-mapp Motion Version 6.0.0
-Automation Studio Version AS 6.0.x
Channel description changed: no
Configurationdescription changed: yes
Firmware changed: no
Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.3.0.2 * 26/02/2025 573 KB EXE AS6_HW_8BVIxxxxxxSS.xxx-x.exe
Beskrivelse V6.0 HW Upgrade (8BVIxxxxxxSS.xxx-x)

Revision information 8BVIxxxxxxSS.xxx-x

Version 2.3.0.2:

ID: QGCV-2111
Automation Studio 6 nowalso supports 8BVI*-x modules
The following 8BVI*-x modules are supportedin Automation Studio 6:
-8BVIxxxxxxDx.xxx-x
-8BVIxxxxxxSx.xxx-x
-8BVIxxxxxxDS.xxx-x
-8BVIxxxxxxSS.xxx-x
-8BVIxxxxxxSA.xxx-x

Attention:
- The upgrades can only be applied to 8BVI*-1 and 8BVI*-3 ACOPOSmulti modules.
- The upgrades cannot and must NOT be used with 8BVI*-4 ACOPOSmulti modules.
- The functional scope of the upgrades is limited to the functionalities of the 8BVI*-1. For new configuration features, the 8BVI*-3 upgrades must be used for 8BVI*-3 ACOPOSmulti modules.

Minimum versions:
-TP ACP10/ARNC0 Version 6.0.0
-mapp Motion Version 6.0.0
-Automation Studio Version AS 6.0.x
Channel description changed: no
Configuration description changed: yes
Firmware changed: no
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo