DWL@DWL10000879066
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.0.1 | * | 12/10/2026 | 663 KB | EXE | AS6_HW_7XV116.50-51.exe | |
| Beskrivelse |
V6.0 HW Upgrade (7XV116.50-51) Revision information 7XV116.50-51 Version 1.1.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for AutomationStudio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.2: ID: 401255 Eplan data extended Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7404_5.fw(771) |
|||||