DWL@DWL10000524387
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 2.3.0.0 | * | 23/09/2025 | 623 KB | EXE | AS4_HW_8EAC0150.001-1.exe | |
| Beskrivelse |
V4.1 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.3.0.0: ID: UNNW-4578 New function: Support of EnDat 3 encoders Support of the encoder interface 'EnDat 3'. Minimum versions: -TP ACP10/ARNC0 Version 5.30.0/6.2.0 to support EnDat 3 encoders -TP ACP10/ARNC0 Version 5.30.0/6.3.0 for the current AS help -mapp Motion Version 5.30.0/6.2.0 to support EnDat 3 encoders -Automation Studio Version AS4.1.15/6.0.x to support EnDat 3 encoders Channel description changed: no Configuration description changed: yes Firmware changed: no Version erfasst: Version 2.2.0.4: ID: 653190 HW upgrade for 8EAC0150.001-1: T-Format (Tamagawa) encoder added 8EAC0150.001-1 also supports T-Format (Tamagawa) encoders -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.3: ID: 620090 HW upgrade for 8EAC0150.001-1: HIPERFACE DSL added 8EAC0150.001-1 also supports HIPERFACE DSL. -ACP10 version 5.05.0 -mapp Motion version 5.5.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.2: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital ACP10 minimumversion V5.1.0.0 mappMotion minimumversion V5.1.0.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: no Configuration description changed: no Firmware changed: no ID: 571320 ACOPOS P3 with 8EAC0150.001-1: Error in encoder configuration If an encoder interface on the 8EAC0150.001-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules werenot configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.0: ID: 549215 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: no Configuration description changed: no Firmware changed: no |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.0.4 | * | 05/09/2019 | 2 MB | EXE | AS4_HW_8EAC0150.001-1.exe | |
| Beskrivelse |
V4.1 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.2.0.4: ID: 653190 HW upgrade for 8EAC0150.001-1:T-Format (Tamagawa) encoder added 8EAC0150.001-1 also supports T-Format (Tamagawa) encoders -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.2.0.3: ID: 620090 HW upgrade for 8EAC0150.001-1: HIPERFACE DSL added 8EAC0150.001-1 also supports HIPERFACE DSL. -ACP10 version 5.05.0 -mapp Motion version 5.5.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.2: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital ACP10 minimumversion V5.1.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 571320 ACOPOS P3 with 8EAC0150.001-1: Error in encoder configuration If an encoder interface on the 8EAC0150.001-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.0.3 | * | 22/11/2018 | 2 MB | EXE | AS4_HW_8EAC0150.001-1.exe | |
| Beskrivelse |
V4.1 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.2.0.3: ID: 620090 HW upgrade for 8EAC0150.001-1:HIPERFACE DSL added 8EAC0150.001-1 also supports HIPERFACE DSL. -ACP10 version 5.05.0 -mapp Motion version 5.5.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.2: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital ACP10 minimumversion V5.1.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 571320 ACOPOS P3 with 8EAC0150.001-1: Error in encoder configuration If an encoder interface on the 8EAC0150.001-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multiencoder interface digital Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.0.2 | * | 07/02/2018 | 2 MB | EXE | AS4_HW_8EAC0150.001-1.exe | |
| Beskrivelse |
V4.1 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.2.0.2: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital ACP10 minimumversion V5.1.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 571320 ACOPOSP3 with 8EAC0150.001-1: Error in encoder configuration If an encoder interface on the 8EAC0150.001-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.1: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital Channel description changed: No Configuration description changed: No Firmware changed: No ID: 571320 ACOPOS P3 with 8EAC0150.001-1: Error in encoder configuration If an encoder interface on the 8EAC0150.001-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Version 2.2.0.0: ID: 555950 HW upgrade for 8EAC0150.001-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0150.001-1, multi encoder interface digital Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||