V2.6 HW Upgrade (X67BC8513.L12)

DWL@DWL10000303947

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.5.4.0 * 05/07/2017 2 MB EXE AS2.6_HW_X67BC8513.L12.exe
Beskrivelse V2.6 HW Upgrade (X67BC8513.L12)

Revision information X67BC8513.L12

Version 2.5.4.0:

ID: 540360 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(419), 1\45996_3.fw(419), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.3.0:

ID: 523595 /Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(417), 1\45996_3.fw(417), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.2.0:

ID: 493925 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(415), 1\45996_3.fw(415), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.0.0:

ID: 468225
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468230 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468235 / Support ID: 400178654
Safety modules in connection with PLK BCs, withonly input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468585
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(413), 1\45996_3.fw(413), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.3.0.0:

ID: 460150 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460270 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(411), 1\45996_3.fw(411), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.2.0.0:

ID: 451510 / Support ID: 400167181
X67BC8513.L12 HW1 (Rev A5) boots from FW 152 only from bank 0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(401), 1\45996_3.fw(401), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.1.0.0:

ID: 439145 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439250 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(400), 1\45996_3.fw(400), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.1.0:

ID: 410620
Missing I/O FW in Upgrade >= 2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(300), 1\45996_3.fw(300), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.0.1:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 393320 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part)was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(211), 1\45996_3.fw(211)

Version 2.0.0.0:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(210), 1\45996_3.fw(210)

Version 1.3.4.3:

ID: 305060 / Support ID: 400091367
Suppression of measurement peaks
Suppression of measurement peaks after a fast rising or falling of the input signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305190 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 310885 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgradeproblem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311050 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_3.fw(168), 1\46029_6.fw(818), 1\46029_7.fw(818)

Version 1.3.3.0:

ID: 299010 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(165), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.2.0:

ID: 288295
Error correction gate time measurement on local I/O
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(163), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.1.0:

ID: 277200
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277770
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45996_3.fw(161), 1\46029_6.fw(800)

Version 1.2.1.0:
Firmware: 1\45996_1.fw(152), 1\45996_3.fw(153), 1\46029_6.fw(800)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo