Exhibition demos 10,4" targets (Part III of III)

DWL@DWL10000086819

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.00.0 * Sonstige 31/03/2009 415 MB ZIP 10_Zoll_Part_III.zip
Beskrivelse Exhibition demos 10,4" targets (Part III of III)

SW: Automation Studio (2.x, 3.x)
HW: 4PP320.1043-31, 4PP381.1043-31, 4PP420.1043-75,
4PP420.1043-B5, 4PP451.1043-75, 4PP451.1043-B5,
4PP452.1043-75, 4PP480.1043-75, 4PP481.1043-75,
4PP481.1043-B5, 4PP482.1043-75, 4PP420.0573-75,

The project(s) are basically used on our exhibitions,
thus they can now also be downloaded at the library base.

The individual *.zip files contain a description of the project,
the project itself and also a PVI transfer list to set up
the targets. Additionally some screenshots visualize the look
upfront already.

Most of the projects are done with AS3.x, nevertheless some are
also don with AS2.x. In the description files you always find the detailled information.

All 10,4" targets are included in 3 individual downloads! Nevertheless any part works without another.
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo