Beskrivelse

Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.

This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.

Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.

Learning objectives and content

  • Operating principle of safe motion control
  • Setting up and configuring safe axes
  • SafeMOTION safety functions
  • Using openSAFETY function blocks
  • Integrated diagnostics functions in SafeDESIGNER
  • Overview of homing modes
  • Commissioning and maintenance
  • Automation Help and user's manuals

Documents provided

TM545 – Integrierte sichere Antriebstechnik mit mapp Motion

Forudsætninger

Modelnummer

SEM545.2

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Schweiz

Arrangører

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Schweiz

Telefon:
+41 / 52 72856 - 00

Yderligere oplysninger

Fra: 23/09/2026
Start: 09:00


Til: 24/09/2026
Slut: 17:00


Varighed: 2 Dage

Sprog: Tysk