Beskrivelse

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Documents provided

TM400 – Übersicht Antriebstechnik

TM415 – Grundlagen mapp Axis

TM416 – Programmierung mapp Axis

Forudsætninger

Modelnummer

SEM415.3

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R Paris
1 rue Christian Doppler
Parc Farraday

77700 Serris
Frankrig

Arrangører

Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Frankrig

Telefon:
+33 / 4 72793850

Yderligere oplysninger

Fra: 21/09/2026
Start: 09:00


Til: 23/09/2026
Slut: 15:00


Varighed: 3 Dage

Sprog: Fransk