Beskrivelse
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Forudsætninger
Modelnummer
SEM415.3
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland
Arrangører
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland
Telefon:
+31 / 76 5715303
Yderligere oplysninger
Fra: 08/09/2026
Start: 09:00
Til: 10/09/2026
Slut: 16:00
Tilmeldingsstatus:
Varighed:
3 Dage
Sprog: Hollandske