Beskrivelse

The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.

Learning objectives and content

  • Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)

Documents provided

TM246 – Strukturierter Text (ST)

TM240 – Kontaktplan (LD) - optional

TM241 - Funktionsplan (FBD) - optional

TM242 – Ablaufsprache (SFC) - optional

TM231 – B&R Coding Guidelines - optional

Forudsætninger

Modelnummer

SEM246.1

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R HQ: Brno
Stránského
616 00 Brno
Tjekkiet

Arrangører

B&R HQ: Brno
Stránského
616 00 BRNO
Tjekkiet

Telefon:
+420 / 541 4203 - 11

Yderligere oplysninger

Fra: 22/07/2026
Start: 08:00


Til: 22/07/2026
Slut: 17:00


Tilmeldingsstatus:
Varighed: 8 Timer

Sprog: Tjekkisk