Beskrivelse
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
Modelnummer
SEM210.2
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland
Arrangører
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland
Telefon:
+31 / 76 5715303
Yderligere oplysninger
Fra: 01/09/2026
Start: 09:00
Til: 02/09/2026
Slut: 16:30
Varighed:
2 Dage
Sprog: Hollandske