Beskrivelse

The B&R Vision System portfolio includes cameras, lighting and software, with image processing executed directly in the camera. Vision functions are configured, simulated and deployed in Automation Studio using mapp Vision.

  • Contents
  • Describe the basics of light (exposure time, diffused and reflective light) and lenses (aperture, depth of field)
  • Sketch an example topology with B&R Vision System hardware
  • Add and configure integrated machine vision hardware in a project
  • Interact with the mapp Vision HMI
  • Name integrated image processing functions (vision functions) and describe typical use cases
  • Implement a vision function and test the vision application with different pictures
  • Recognize vision functions that can be used as alignment source or alignment receiver
  • Explain how alignment works and implement the connection between the alignment source and receiver
  • Execute the vision functions and the alignment step by step in the offline HMI application
Modelnummer

TR3-1610-0

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland

Arrangører

B&R HQ: Breda
Hoge Schouw
4817 Breda
Holland

Telefon:
+31 / 76 5715303

Yderligere oplysninger

Fra: 22/09/2026
Start: 09:00


Til: 24/09/2026
Slut: 16:00


Tilmeldingsstatus:
Varighed: 3 Dage

Sprog: Hollandske