Beskrivelse
mapp View is part of the mapp Technology and provides a dedicated framework for creating HMI applications based on open web standards. User interfaces are configured directly in Automation Studio using modular components.
- Requirements
- Automation Studio
- Contents
- Describe the mapp View concept and features
- Install, add and use the mapp View package to create your own web-based HMI application
- Create a layout mock-up, connect areas and pieces of content to organize HMI pages
- Use widgets, set up a navigation, include images and explain styling principles (property, style, theme)
- Implement process variable data connections for the HMI application
- Use the user role system to configure authentication and role-based access rights for the mapp View HMI application
- Implement content localization using the unit and text system
- Implement a connection between a trigger event and the subsequent action
- Describe dynamic behavior and implement it with visibility control and positioning
- Name different variable types and explain their scope and behavior
- Create HMI applications for different devices and configure role-based views
- Access the mapp View diagnostics page, identify an error situation and analyze HMI performance
- Implement widgets to display machine data as charts
- Create derived and compound widgets in a widget library
Modelnummer
TR2-0611-0
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Tyskland
Arrangører
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Tyskland
Telefon:
+49 / 6031 68558 - 0
Yderligere oplysninger
Fra: 25/11/2026
Start: 09:00
Til: 26/11/2026
Slut: 17:00
Tilmeldingsstatus:
Varighed:
2 Dage
Sprog: Tysk