Beskrivelse
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.
This is the basis for other motion and robotic trainings.
- Requirements
- Automation Studio
- Contents
- Name all components in a drive system and explain how they work
- Select the appropriate drive hardware for your application from the B&R product portfolio
- Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
- Configure a single axis in Automation Studio and create applications for controlling single axes
- Use mapp Cockpit for axis commissioning and diagnostics
- Use various diagnostic tools for B&R drive technology in a targeted manner
- Simulate a drive system or parts of it
Modelnummer
TR3-0415-0
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Brno
Stránského
616 00 Brno
Tjekkiet
Arrangører
B&R HQ: Brno
Stránského
616 00 BRNO
Tjekkiet
Telefon:
+420 / 541 4203 - 11
Yderligere oplysninger
Fra: 19/10/2026
Start: 09:00
Til: 21/10/2026
Slut: 17:00
Tilmeldingsstatus:
Varighed:
2 Dage
Sprog: Tjekkisk