Perfect control for every application
Option boards expand range of applications for B&R X90 control system B&R has added three new option boards for its X90 product line. With the new boards, it is now possible to connect strain gauges and [...] potential-free communication. With all the new options, X90 controllers are more readily adaptable than ever to all types of application requirements. The X90 option board for strain gauges can evaluate two full [...] to the X90 controller. This makes IO-Link the ideal addition to real-time Ethernet POWERLINK, OPC UA and CAN-based networks. Potential-free exchange of information The relay option board on the X90 controller