Panel PC 1200
low-maintenance 2x Gigabit Ethernet 2x USB 3.0 TPM 2.0 security Overview of display variants Widescreen Diagonal 7.0" 10.1" 12.1" 15.6" Resolution WVGA, 800 x 480 px WXGA, 1280 x 800 px WXGA, 1280 x 800 px HD [...] virtually anywhere. Operating systems Windows 10 IoT Enterprise Linux for B&R Highlights Widescreen displays from 7" WVGA to 15.6" HD with PCT multi-touch Intel Atom x5-E3940 1.6 GHz quad core 4 GB LPDDR4 RAM [...] HD, 1366 x 768 px Touch screen Projected capacitive Projected capacitive Projected capacitive Projected capacitive Anti-glare coating Available Available Available Available Power supply 24 VDC 24 VDC 24