8LS-4 synchronous motors
Shaft diameter [mm] 8LSA2... 4500 8000 0,4 1,5 58 x 58 40j6 9k6 (11j6) 8LSA3... 3000 6000 2,4 5,4 91.3 x 91.3 80j6 14k6 (19k6) 8LSA4... 3000 6000 4,7 12 100 x 100 95j6 19k6 (24k6) 8LSAB... 3000 4500 7,00 [...] [mm] Shaft diameter [mm], reinforced bearing 8LSC4... 3000 6000 8,5 15,6 100 x 100 95j6 19k6 (24k6) 8LSAB... 3000 4500 9,10 26,00 116x 116 110j6 24k6 8LSA5... 2200 4500 15,60 37,70 142 x 142 130j6 24k6 [...] 24k6 (32k6) Components & Modules Components and Modules Standard motors (8LSA-4; available at short notice) Downloads 8LS-4 User´s Manual EU declaration of conformity UK declaration of conformity Certificate