Short description
| Accessories | POWERLINK/Ethernet connection cable, RJ45 to M12, 4-pin, straight, 10 m |
General information
Cable construction
| Outer jacket | |
| Material | Polyurethane (PUR) |
| Color | Green |
| Wires | |
| Wire insulation | FRNC (Flame-Retardant Non-Corrosive) |
| Wire colors | White, yellow, blue, orange |
| Type |
Tinned copper stranded wire Fine stranded wire (7x 0.25 mm / 7x 30 AWG) |
| Stranding |
Complete stranding 4 wires to the star quad |
| Cable shield | Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage |
Electrical properties
| Test voltage | |
| Wire - Wire | 2000 V |
| Wire - Shield | 2000 V |
| Operating voltage | Max. 60 V for PoE |
| Conductor resistance | ≤120 Ω/km at 20°C |
| Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
| Transfer rate | 10/100 Mbit/s |
| Insulation resistance | ≥500 MΩ/km at 20°C |
Operating conditions
| Degree of protection per EN 60529 | |
| Cables | IP67 |
| M12 connector | IP67, only when screwed in |
| RJ45 connector | IP20, only when properly connected |
Ambient conditions
Materiálové číslo:
X67CA0E41.0100Popis:
POWERLINK/Ethernet connection cable, RJ45 to M12, 10 m
| Certifikáty | Verze (datum) | Ke stažení |
|---|---|---|
| E470046 UL POWERLINK cable | PDF / 61 KB |
| M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
|---|---|---|
| 3D File STEP POWERLINK Cable X67CAxE41 | ZIP / 934 KB |