Fast and easy key configuration

The user-friendly B&R Key Editor makes it possible to quickly and easily configure the keys on your B&R automation panel. Its integrated visual design interface, many different setup wizards and preconfigured templates combine to reduce configuration work to an absolute minimum.

B&R Key Editor screenshots (version 3.50)
  • Features:
  • Configuration of normal keys like on a keyboard (A, B, C, etc.)
  • Key combinations (CTRL+C, SHIFT+DEL, etc.) using only one key
  • Special key functions (adjust brightness, etc.)
  • Assign functions to LEDs (HDD access, power, etc.)
  • 4 assignments possible per key (using layers)
  • Configuration of panel locking time when multiple Automation Panel 900 devices are connected to Automation PC and Panel PC devices
  • Key configuration storage on USB flash drives for easy installation
  • Supports both standard and customized B&R panels

Vyberte prosím zemi a jazyk

B&R Logo