General information
| B&R ID code | 1932 |
| Power supply | 24 VDC -15% / +20% |
| Power consumption | 12 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 160 mm |
| Weight | 2.6 kg |
Brief overview
| Content of delivery |
This product contains the following materials: X20SL8101 X20SI2100 X20SC0806 ABB Jokab light curtain X20PS9600 X20BB52 X20BM33 For details and additional technical data, see the data sheets for the individual products. |
Materiálové číslo:
ETAL510.8101-1Popis:
ETA light system safety technology, safety controller X20SL8101, wired ABB Jokab light curtain,
Povinné příslušenství
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Volitelné příslušenství
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Simulation and input devices
| ETAL150.1000-1 | Keypad module with RAFI built-in elements, 1 selector switch, 1 button, 1 emergency switch-off, prewired for X20SLX806 (ETAL510.1000-1) |
| Certifikáty | Verze (datum) | Ke stažení |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| User´s manual ETAL510.8101-1 | PDF / 2 MB |