General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0x284A |
24 VDC power supply
| Connection | Low-voltage connector KYCON KPJX-CM-4S (0TP650.11) |
Cable construction
| Wire cross section | 4x 0.5 mm² |
| Properties | Wired to terminal block X20TB12 |
| Outer jacket | |
| Material | PVC |
Mechanical properties
| Length | 320 mm |
Materiálové číslo:
ETAL100.3300-12Popis:
ETA light system 24 VDC power supply cable with terminal block X20TB12 for power supply of X20 components
Volitelné příslušenství
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| Certifikáty | Verze (datum) | Ke stažení |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| User´s manual ETAL100.3300-12 | PDF / 661 KB |