General information
| B&R ID code | 0x36DB |
| Certifications | |
| CE | Yes |
Solid-state drive
Endurance
| Flash technology | 3D TLC NAND flash memory |
| Compatibility |
SATA Revision 3.x compliant SSD Enhanced SMART ATA feature set Native Command Queuing (NCQ) |
Ambient conditions
| Temperature | |
| Operation | -20°C to 75°C |
| Storage | -55°C to 85°C |
| Transport | -55°C to 85°C |
| Relative humidity | |
| Operation | 5% to 95%, non-condensing |
| Storage | 5% to 95%, non-condensing |
| Transport | 5% to 95%, non-condensing |
| Vibration | |
| Operation | 7 to 2000 Hz: 20 G |
| Storage | 7 to 2000 Hz: 20 G |
| Transport | 7 to 2000 Hz: 20 G |
| Shock | |
| Operation | 1500 g, 0.5 ms |
| Storage | 1500 g, 0.5 ms |
| Transport | 1500 g, 0.5 ms |
Mechanical properties
| Dimensions | |
| Width | 69.85 ±0.25 mm |
| Length | 100.00 ±0.25 mm |
| Height | 6.8 ±0.2 mm |
| Weight | Max. 54 g |
Vendor information
| Manufacturer | Transcend |
| Manufacturer's product ID | TS512GSSD470K |
Materiálové číslo:
6ACA3.0512G-00Popis:
512 GB SSD TLC - SATA - For APC50A
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Automation PC 50A User's Manual | PDF / 14 MB |