General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Mechanical properties
| Housing | |
| Front cover | Colored white plastic (similar to Pantone TBD) |
| Material | Plastic |
| Dimensions | |
| Width | 82 mm |
| Height | 264 mm |
| Depth | 14 mm |
| Weight | Approx. 84 g |
Materiálové číslo:
5ACCFF04.0000-002Popis:
Front cover for 0-slot APC4100 - ABB white