Short description
| Communication module | 1x RS485/RS422, 1x CAN bus, 1x RS485 |
General information
| Status indicators |
2 LEDs for transmitting/receiving data for IF1 1 LED each for transmitting data for IF2 and IF3 |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Power consumption | |
| 3.3 VDC | 0.74 W |
| 5 VDC | 1.0 W |
| Total | 1.74 W |
| Electrical isolation | |
| IFx - IFx | Yes |
| PLC - IFx | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| KC | Yes |
Interfaces
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 2x 0TB704.9 terminal blocks separately |
| Slot | Slot, e.g. in the CP360 |
Materiálové číslo:
3IF722.9Popis:
- CAN bus connection
- RS485/RS422 on DSUB
- RS485 on multipoint connector
Povinné příslušenství
Terminal blocks
| 0TB704.9 | Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm² |
Volitelné příslušenství
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Verze (datum) | Ke stažení |
|---|---|---|
| V2.6 HW Upgrade (3IF722.9) | EXE / 482 KB | |
| V3.0 HW Upgrade (3IF722.9) | EXE / 482 KB | |
| V4.0 HW Upgrade (3IF722.9) | EXE / 391 KB |
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Datasheet 3IF722.9 | PDF / 531 KB |