DWL@DWL10000840024
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 19.11.2025 | 2 MB | EXE | AS6_HW_X20RT8381.exe | |
| Popis |
V6.0 HW Upgrade (X20RT8381) Revision information X20RT8381 Version 1.5.0.0: ID: TDYD-9558 Corrected dead time behavior in the rtiPWM function block Dead time can be activated via bit 3 in the “Mode” register Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62030_3.fw(433) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 689445 Limitation of the cycle time Channel description changed: No Configuration description changed: No Firmware changed: No ID: 689485 Module documentation revised Data sheet V 1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62030_3.fw(430) Version 1.3.0.0: ID: 650595 Additional status bit for rtiABRPos reference impulse loss An additional status bit was introduced, that detects the loss of the reference impulse signals. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\62030_3.fw(430) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 623555 Bootup time significantly increases with upgrade V1.0.1.0 of X20RT8381 Bootup time has been improved Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62030_3.fw(420) Version 1.0.1.0: ID: 589060 Support X20RT8381 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 601710 Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62030_3.fw(420) |
|||||