DWL@DWL10000878081
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 06.10.2026 | 946 KB | EXE | AS6_HW_X20cDIF371.exe | |
| Popis |
V6.0 HW Upgrade (X20cDIF371) Revision information X20cDIF371 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 741815 Support new HW variant 22 Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\56644_22.fw(230), 1\56644_5.fw(800) Version 1.3.0.0: ID: 741815 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\56644_21.fw(220), 1\56644_5.fw(800) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: 471505 Module documentation revised Datasheet V 2.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 471600 Support X20cDIF371 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\56644_5.fw(800) |
|||||