DWL@DWL10000826559
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.4.0.2 | * | 06.10.2026 | 736 KB | EXE | AS6_HW_X20BT9400.exe | |
| Popis |
V6.0 HW Upgrade (X20BT9400) Revision information X20BT9400 Version 1.4.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: TDYD-8926 Support new HW variant 22 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41528_22.fw(241), 1\41528_6.fw(816) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 703080 Applied current production firmware in the HW-upgrade Revised data sheet V3.08 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41528_6.fw(816) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 523860 Module documentation revised Data sheet V3.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.3: ID: 375915 Extension of classification in Automation Studio 4 Adaption of filter conditions for hardware catalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.1: ID: 342845 Correction of classification in Automation Studio 4 Adaption of filter conditions for hardware catalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.0: ID: 260605 Error correction in channel description Adverse settings in the AS I/O configuration may cause an error on X2X Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.0.0: ID: 165330 Supportof X20BT9400 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.4.0.1 | * | 18.08.2026 | 727 KB | EXE | AS6_HW_X20BT9400.exe | |
| Popis |
V6.0 HW Upgrade (X20BT9400) Revision information X20BT9400 Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: TDYD-8926 Support new HW variant 22 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\41528_22.fw(241), 1\41528_6.fw(816) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 703080 Applied current production firmware in the HW-upgrade Revised data sheet V3.08 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41528_6.fw(816) Version 1.1.0.0: ID: Adaptations for AutomationStudio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 523860 Module documentation revised Data sheet V3.04 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\41528_6.fw(784) Version 1.0.1.3: ID: 375915 Extension of classification in Automation Studio 4 Adaption of filter conditions for hardware catalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.1: ID: 342845 Correction of classification in Automation Studio 4 Adaption of filter conditions for hardware catalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.0: ID: 260605 Error correction in channel description Adverse settings in the AS I/O configuration may cause an error on X2X Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.0.0: ID: 165330 Support of X20BT9400 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.4.0.0 | * | 23.07.2025 | 1 MB | EXE | AS6_HW_X20BT9400.exe | |
| Popis |
V6.0 HW Upgrade (X20BT9400) Revision information X20BT9400 Version 1.4.0.0: ID: TDYD-8926 Support new HW variant 22 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41528_22.fw(241), 1\41528_6.fw(816) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 703080 Applied current production firmware in the HW-upgrade Revised data sheet V3.08 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41528_6.fw(816) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 523860 Module documentation revised Data sheet V3.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.3: ID: 375915 Extension of classification in Automation Studio 4 Adaption of filter conditions for hardware catalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.1: ID: 342845 Correction of classification in Automation Studio 4 Adaption of filter conditions for hardwarecatalog. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version 1.0.1.0: ID: 260605 Error correction in channel description Adverse settings in the AS I/O configuration may cause an error on X2X Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) Version1.0.0.0: ID: 165330 Support of X20BT9400 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41528_6.fw(784) |
|||||