DWL@DWL10000559609
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.2.1.0 | * | 04.12.2019 | 218 KB | EXE | AS4_HW_8EAC0130.000-1.exe | |
| Popis |
V4.2 HW Upgrade (8EAC0130.000-1) Revision information 8EAC0130.000-1 Version 2.2.1.0: ID: 657835 ACOPOS P3 plug-in module "8EAC0130.000-1": New functions and change of a name The following functions can now be configured for plug-in module "8EAC0130.000-1": - Incrementalencoder - Incremental encoder emulation - Event counter Furthermore the name for the selection of the signal producing channel for outputs was changed from "Producer" to "Assignment". Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.2.0.1: ID: 606520 Default value for "Digital input filter time" For paramter "Digital input filter time" 5.12µs is now set as default value. ACP10 minimum version 5.03.3 mapp Motion minimum version 5.3.3 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.2.0.1 | * | 17.09.2018 | 299 KB | EXE | AS4_HW_8EAC0130.000-1.exe | |
| Popis |
V4.2 HW Upgrade (8EAC0130.000-1) Revision information 8EAC0130.000-1 Version 2.2.0.1: ID: 606520 Default value for "Digital input filter time" For paramter "Digital input filter time" 5.12µs is now set as default value. ACP10 minimum version 5.03.3 mapp Motion minimum version 5.3.3 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No |
|||||