DWL@DWL10000437369

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.8.0.0 * 01.12.2025 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.8.0.0:

ID: TDYD-9559
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58714_2.fw(433), 1\58714_3.fw(433), 1\58714_4.fw(433)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689435
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 689465
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.6.0.0:

ID: 650585
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solvingbootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTsand LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.7.0.0 * 23.07.2021 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689435
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689465
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.6.0.0:

ID: 650585
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID:601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hwvariante 4 with fw v420
Solving bootup problems
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 594895
Added configuration "blackout mode"
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavourof the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.6.1.0 * 10.06.2020 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.6.1.0:

ID: 689435
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689465
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.6.0.0:

ID: 650585
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.6.0.0 * 16.01.2020 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.6.0.0:

ID: 650585
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58714_2.fw(430), 1\58714_3.fw(430), 1\58714_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour ofthe timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID:426125
Support X20RT8201
Support for Automation Studio
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.5.0.0 * 25.10.2019 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420),1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.4.0.0 * 18.12.2018 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.4.0.0:

ID: 623550
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8201
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.3.1.0 * 10.08.2018 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.3.1.0:

ID: 601830
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.3.0.0 * 28.06.2018 3 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.3.0.0:

ID: 594485
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594895
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600645
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420), 1\58714_4.fw(420)

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320),1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.2.0.0 * 24.04.2018 2 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.2.0.0:

ID: 590135
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591725
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(420), 1\58714_3.fw(420)

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.1.1.0 * 02.05.2017 2 MB EXE AS4_HW_X20RT8201.exe
Popis V4.1 HW Upgrade (X20RT8201)

Revision information X20RT8201

Version 1.1.1.0:

ID: 530770
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(320), 1\58714_3.fw(320)

Version 1.1.0.0:

ID: 426125
Support X20RT8201
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58714_2.fw(240), 1\58714_3.fw(240)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo