V4.1 HW Upgrade (5PPC2100.BY44-001)

DWL@DWL10000543068

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.2.2.0 * 07.09.2022 476 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY44-001

Version 2.2.2.0:

ID: 752545
New MTCX version V01.25
New MTCX version V01.25 with following changes:
- Support for new HW monitor types.
- Internal changes/optimizations for the function test.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(125)

Version 2.2.1.0:

ID: 732210
New MTCX version V01.22
New MTCX version V01.22 with following changes.
- Optimization of the communication interface tothe local display (only applies to PPC2100).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(122)

Version 2.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.1.0.0:

ID: 673880
Extensions Hypervisor from AR A4.81
USBallocation between GPOS and RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended:
PPC2100 system unit: V2.1.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 673885
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.4.0:

ID: 639550
NewMTCX version V01.21
New MTCX version V01.21 with following changes.
- Bugfix: Sporadically, incorrect key codes are generated by an internal panelkeyboard of a customized Automation Panel.
The key and LED matix is notaffected by this behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 643975
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.3.0:

ID: 626100
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimized internal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(114)

Version 2.0.2.0:

ID: 621245
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(113)

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX versionV1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCXversion V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
-Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select aPPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a VisualComponents Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433860
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version4.1.5or newer. This component can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.2.1.0 * 24.08.2021 476 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY44-001.BY22-001

Version 2.2.1.0:

ID: 732210
New MTCX version V01.22
New MTCX version V01.22 with following changes.
- Optimization of the communication interface to the local display (only applies to PPC2100).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(122)

Version 2.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.1.0.0:

ID: 673880
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended:
PPC2100 system unit: V2.1.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 673885
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.4.0:

ID: 639550
New MTCX version V01.21
New MTCX version V01.21 with following changes.
- Bugfix: Sporadically, incorrect key codesare generated by an internal panel keyboard of a customized Automation Panel.
The key and LED matix is not affected by this behavior.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 643975
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.3.0:

ID: 626100
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimized internal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(114)

Version 2.0.2.0:

ID: 621245
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(113)

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX version V01.08 withfollowing changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100require immediately the minimumversion 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433860
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.1.5 or newer. This component can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100with a swing arm display unit is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10.This component canbe installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component canbeinstalled by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configurationas Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.1.0.0 * 08.04.2020 471 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY22-001

Version 2.1.0.0:

ID: 673880
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended:
PPC2100 system unit: V2.1.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 673885
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\58694_0.fw(121)

Version 2.0.4.0:

ID: 639550
New MTCX version V01.21
New MTCX version V01.21 with following changes.
- Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel.
The key and LED matix is not affected by this behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 643975
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.3.0:

ID: 626100
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimized internal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(114)

Version 2.0.2.0:

ID: 621245
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(113)

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch backto the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 shouldbe used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 433860
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.1.5 or newer. This component can be obtained separatelyfrom the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.0.4.0 * 03.06.2019 547 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY22-001

Version 2.0.4.0:

ID: 639550
New MTCX version V01.21
New MTCX version V01.21 with following changes.
- Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel.
The key and LED matix is not affected by this behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 643975
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(121)

Version 2.0.3.0:

ID: 626100
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimizedinternal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\58694_0.fw(114)

Version 2.0.2.0:

ID: 621245
Bugfix forthe ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(113)

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with AutomationStudio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with thetouch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
ThePanel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwinversion G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio,it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433860
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory touse the Process Visualization Interface (PVI) in version 4.1.5or newer. Thiscomponent can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.0.3.0 * 13.02.2019 544 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY22-001

Version 2.0.3.0:

ID: 626100
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimized internal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(114)

Version 2.0.2.0:

ID: 621245
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\58694_0.fw(113)

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support theB&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch arefixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapointsand illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte forBRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX versionV01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions forAS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

ID: 433860
New MTCX FW V01.03 forAPC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFastfor Panel PC 2100 with Automation Studio 4.1.4.0 it is mandatory to use the Process Visualization Interface (PVI) in version 4.1.5or newer. This componentcan be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntimeEmbedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10.This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.0.1.0 * 14.05.2018 538 KB EXE AS4_HW_5PPC2100.BY44-001.exe
Popis V4.1 HW Upgrade (5PPC2100.BY44-001)

Revision information 5PPC2100.BY22-001

Version 2.0.1.0:

ID: 591490
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a resistive single touch panel andMTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(113)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
NewMTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standbymode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(106)

Version 1.2.0.0:

ID: 446930
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.2.0:

ID: 435935
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435945
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58694_0.fw(103)

Version 1.1.0.0:

ID: 427985
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433860
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 withfollowing changes:
- Support for Panels with external backlight LED driver(e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58694_0.fw(103)

Version 1.0.0.0:

ID: 409640
First official version
- The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatoryto use the Process Visualization Interface (PVI) in version 4.1.5or newer. This component can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue ofthe Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue ofthe Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58694_0.fw(102)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo