DWL@DWL10000277286

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.6.0.0 * 06.09.2022 711 KB EXE AS4_HW_X20AT2222.exe
Popis V4.0 HW Upgrade (X20AT2222)

Revision information X20AT2222

Version 1.6.0.0:

ID: 757885
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_10.fw(105), 1\7078_8.fw(843)

Version 1.5.0.0:

ID: 750165
Supportnew HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_10.fw(104), 1\7078_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.2.0:

ID: 524755
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.1.0:

ID: 461685
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.0.0:

ID: 453775
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_8.fw(843)

Version 1.1.0.0:

ID: 428945
Sporadic deviations of thetemperature value at a filter time of 66,67ms by up to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\7078_1.fw(534), 1\7078_5.fw(843), 1\7078_6.fw(843), 1\7078_7.fw(843)

Version 1.0.5.0:

ID: 369445 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(842), 1\7078_7.fw(842)

Version 1.0.4.3:

ID: 350985
EPlan exportoptimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.2:

ID: 344390
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.0:

ID: 341405 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.3.0:

ID: 324370 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(836)

Version 1.0.2.2:

ID: 271365
Enhancement asyncronous readable raw values and calibration data
Channel description changed:Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(835)

Version 1.0.2.1:

ID: 255545 / Support ID: 400063839
Missing IO mappingusing SG3 CANIO corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.2.0:

ID: 218870
Wrong value after bootup without sensor corrected
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.1.0:

ID: 187585
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.5.0.0 * 14.06.2022 699 KB EXE AS4_HW_X20AT2222.exe
Popis V4.0 HW Upgrade (X20AT2222)

Revision information X20AT2222

Version 1.5.0.0:

ID: 750165
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_10.fw(104), 1\7078_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.2.0:

ID: 524755
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.1.0:

ID: 461685
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.0.0:

ID: 453775
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_8.fw(843)

Version 1.1.0.0:

ID: 428945
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(534), 1\7078_5.fw(843), 1\7078_6.fw(843), 1\7078_7.fw(843)

Version 1.0.5.0:

ID: 369445 / Support ID: 400120373
Error correctionin internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(842), 1\7078_7.fw(842)

Version 1.0.4.3:

ID: 350985
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.2:

ID: 344390
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.0:

ID: 341405 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.3.0:

ID: 324370 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(836)

Version 1.0.2.2:

ID: 271365
Enhancement asyncronous readable raw values and calibration data
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(835)

Version 1.0.2.1:

ID: 255545 / Support ID: 400063839
Missing IO mapping using SG3 CANIO corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.2.0:

ID: 218870
Wrong value afterbootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.1.0:

ID: 187585
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.4.0.0 * 23.07.2021 638 KB EXE AS4_HW_X20AT2222.exe
Popis V4.0 HW Upgrade (X20AT2222)

Revision information X20AT2222

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.2.0:

ID: 524755
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.1.0:

ID: 461685
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.0.0:

ID: 453775
Support of HW-variant 8
Update online help
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_8.fw(843)

Version 1.1.0.0:

ID: 428945
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(534), 1\7078_5.fw(843), 1\7078_6.fw(843), 1\7078_7.fw(843)

Version 1.0.5.0:

ID: 369445 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(842), 1\7078_7.fw(842)

Version 1.0.4.3:

ID: 350985
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.2:

ID: 344390
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.0:

ID: 341405 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.3.0:

ID: 324370 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(836)

Version 1.0.2.2:

ID: 271365
Enhancement asyncronous readable raw values and calibration data
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(835)

Version 1.0.2.1:

ID: 255545 /Support ID: 400063839
Missing IO mapping using SG3 CANIO corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.2.0:

ID: 218870
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.1.0:

ID: 187585
Correction of broken wire detection
Correction ofbroken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.3.0.0 * 25.10.2019 635 KB EXE AS4_HW_X20AT2222.exe
Popis V4.0 HW Upgrade (X20AT2222)

Revision information X20AT2222

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.2.0:

ID: 524755
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.1.0:

ID: 461685
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.0.0:

ID: 453775
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_8.fw(843)

Version 1.1.0.0:

ID: 428945
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(534), 1\7078_5.fw(843), 1\7078_6.fw(843), 1\7078_7.fw(843)

Version 1.0.5.0:

ID: 369445/ Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(842), 1\7078_7.fw(842)

Version 1.0.4.3:

ID: 350985
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.2:

ID: 344390
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.0:

ID: 341405 / Support ID: 400114791
Correction with broken wiredetection
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.3.0:

ID: 324370 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(836)

Version 1.0.2.2:

ID: 271365
Enhancement asyncronous readable raw values and calibration data
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(835)

Version 1.0.2.1:

ID: 255545 / Support ID: 400063839
Missing IO mapping using SG3 CANIO corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.2.0:

ID: 218870
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.1.0:

ID: 187585
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.2.2.0 * 07.06.2017 581 KB EXE AS4_HW_X20AT2222.exe
Popis V4.0 HW Upgrade (X20AT2222)

Revision information X20AT2222

Version 1.2.2.0:

ID: 524755
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.1.0:

ID: 461685
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7078_8.fw(843)

Version 1.2.0.0:

ID: 453775
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_8.fw(843)

Version 1.1.0.0:

ID: 428945
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(534), 1\7078_5.fw(843), 1\7078_6.fw(843), 1\7078_7.fw(843)

Version 1.0.5.0:

ID: 369445 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(842), 1\7078_7.fw(842)

Version 1.0.4.3:

ID: 350985
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.2:

ID: 344390
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.4.0:

ID: 341405 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(837)

Version 1.0.3.0:

ID: 324370 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(836)

Version 1.0.2.2:

ID: 271365
Enhancement asyncronous readable raw values and calibration data
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(835)

Version 1.0.2.1:

ID: 255545 / Support ID: 400063839
Missing IO mapping using SG3 CANIO corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.2.0:

ID: 218870
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800), 1\7078_6.fw(801)

Version 1.0.1.0:

ID: 187585
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7078_1.fw(532), 1\7078_5.fw(800)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo