DWL@DWL10000444568
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.0.2.0 | * | 04.12.2018 | 553 KB | EXE | AS4_HW_5PPC2100.BY34-002.exe | |
| Popis |
V4.0 HW Upgrade (5PPC2100.BY34-002) Revision information 5PPC2100.BY22-002 Version 2.0.2.0: ID: 621250 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60117_0.fw(113) Version 2.0.1.0: ID: 591495 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix -Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel and MTCX V01.11. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\60117_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.6.0: ID: 577805 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60117_0.fw(110) Version 1.0.5.0: ID: 571425 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60117_0.fw(111) Version 1.0.4.0: ID: 551855 Bugfix for VC4 internal datapoints and illuminated ring keys The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60117_0.fw(108) Version 1.0.3.0: ID: 507810 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537355 NewMTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60117_0.fw(110) Version 1.0.2.0: ID: 497649 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\60117_0.fw(108) Version 1.0.1.0: ID: 488460 The module is shown again in the new project wizard Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60117_0.fw(107) Version 1.0.0.0: ID: 469520 Support for 5PPC2100.BYxx-002 The system units 5PPC2100.BYxx-002 are supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25 or K4.10. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60117_0.fw(107) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.0.6.0 | * | 18.10.2018 | 543 KB | EXE | AS4_HW_5PPC2100.BY34-002.exe | |
| Popis |
V4.0 HW Upgrade (5PPC2100.BY34-002) Revision information 5PPC2100.BY01-002 Version 1.0.6.0: ID: 577805 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60115_0.fw(110) Version 1.0.5.0: ID: 571425 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60115_0.fw(111) Version 1.0.4.0: ID: 551855 Bugfix for VC4 internal datapoints and illuminated ring keys The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60115_0.fw(110) Version 1.0.3.0: ID: 507810 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537355 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60115_0.fw(110) Version 1.0.2.0: ID: 497649 NewMTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix:customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60115_0.fw(108) Version 1.0.1.0: ID: 488460 The module is shownagain in the new project wizard Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60115_0.fw(107) Version 1.0.0.0: ID: 469520 Support for 5PPC2100.BYxx-002 The system units 5PPC2100.BYxx-002 are supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25 or K4.10. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60115_0.fw(107) |
|||||