DWL@DWL10000244590
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.1.3.1 | * | 26.07.2021 | 283 KB | EXE | AS4_HW_5PP581.1043-00.exe | |
| Popis |
V4.0 HW Upgrade (5PP581.1043-00) Revision information 5PP581.1043-00.1043-00 Version 2.1.3.1: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.3.0: ID: 482810 / Support ID: 400188739 Support as Modbus TCP Slave in ARwin The Modbus TCP Slave is supported with AS4.1.4.x and ARwin version G4.10 orwith AS4.2.4.x and ARwin version A4.24. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 482810 / Support ID: 400188739 Support as Modbus TCP Slave in ARwin The Modbus TCP Slave is supported with AS4.1.4.x and ARwin version G4.10 orwith AS4.2.4.x and ARwin version A4.24. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.2: ID: 344790 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 288020 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface itwas necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 279560 Important information! Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285415 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 266955 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.1: ID: 261245 Problems with terminal modes Problems, that occured in connection with the terminal modes, were corrected with changes in the respective hardware description files. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 255955 Support for 5PP581.1043-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.3.0 | * | 18.07.2016 | 299 KB | EXE | AS4_HW_5PP581.1043-00.exe | |
| Popis |
V4.0 HW Upgrade (5PP581.1043-00) Revision information 5PP520.0573-00 Version 2.0.3.0: ID: 482810 / Support ID: 400188739 Support as Modbus TCP Slave in ARwin The Modbus TCP Slave is supported with AS4.1.4.x and ARwin version G4.10 orwith AS4.2.4.x and ARwin version A4.24. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 482810 / Support ID: 400188739 Support as Modbus TCP Slave in ARwin The Modbus TCP Slave is supported with AS4.1.4.x and ARwin version G4.10 orwith AS4.2.4.x and ARwin version A4.24. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.2: ID: 344710 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 287945 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 278345 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xxhave a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285250 Preperation to support a second Ethernet interface - Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.5: ID: 266825 Error in the addressing Because of collision of USB and COM interface, the USB is postponed to IF2 und IF3. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Version 1.0.0.4: ID: 266720 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.3: ID: 259035 Problems with terminal modes Problems, that have arisen in connection with the terminal modes, will be corrected with changes in the respective hardware description files. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 255455 Support for 5PP520.0573-00 Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes |
|||||