DWL@DWL10000307257
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.0.6.0 | * | 15.11.2022 | 579 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-09 Version 2.0.6.0: ID: 759345 New MTCX FW V01.32 for PPC900 New MTCX FW V01.32 for PPC900 with following changes: - Optimized internal power supply. - Bugfix: 5AC901.ICAN-01 (SJA1000 CAN). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(132) Version 2.0.5.0: ID: 675950 Wear level of storage medium from AR A4.90 Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 695785 New MTCX FW V01.31 for PPC900 New MTCX FW V01.31 for PPC900 with following changes: - Optimization of the SDL interface in combination with DVI panels. - Bugfix: 5AC901.ISIO-00 did not work in IF-Slot1. The5AC901.ISIO-00 worked without any problems in IF-Slot2. This problem only affects MTCX version V01.27. - Bugfix: internal UPS is now also loaded instandby. This problem only affects MTCX version V01.27. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(131) Version 2.0.4.0: ID: 674215 New MTCX FW V01.27 for PPC900 New MTCX FW V01.27 for PPC900 with following changes: - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 674225 EPLAN Daten implemented Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(127) Version 2.0.3.0: ID: 644990 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.2.0: ID: 621255 Bugfix for the ETHinternal interface ModbusTCP and OPC UA areworking now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio versionV4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4and illuminated ring keys are working again from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed:No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCX FW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problemis actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version1.1.2.0: ID: 415650 MTCX Upgrade to version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when displayaddressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtime must beused. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.5.0 | * | 20.11.2020 | 581 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 2.0.5.0: ID: 675950 Wear level of storage medium from AR A4.90 Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 695785 New MTCX FW V01.31 for PPC900 New MTCX FW V01.31 for PPC900 with following changes: - Optimization of the SDL interface in combination with DVI panels. - Bugfix: 5AC901.ISIO-00 did not work in IF-Slot1. The 5AC901.ISIO-00 worked without any problems in IF-Slot2. This problem only affects MTCX version V01.27. - Bugfix: internal UPS is now also loaded in standby. This problem only affects MTCX version V01.27. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(131) Version 2.0.4.0: ID: 674215 New MTCX FW V01.27 for PPC900 New MTCX FW V01.27 for PPC900 with following changes: - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 674225 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(127) Version 2.0.3.0: ID: 644990 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.2.0: ID: 621255 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supportedwith Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCX FW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: -Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operatingtemperatures under 5°C, there are sporadic problems during the SDL connectionestablishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: ifa 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx(battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCX Upgradeto version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtimemust be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.4.0 | * | 07.02.2020 | 573 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 2.0.4.0: ID: 674215 New MTCX FW V01.27 for PPC900 New MTCX FW V01.27 for PPC900 with following changes: - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 674225 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(127) Version 2.0.3.0: ID: 644990 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.2.0: ID: 621255 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supportedwith Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCX FW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: -Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operatingtemperatures under 5°C, there are sporadic problems during the SDL connectionestablishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: ifa 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx(battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCX Upgradeto version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtimemust be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.3.0 | * | 17.05.2019 | 522 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 2.0.3.0: ID: 644990 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.2.0: ID: 621255 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&RHypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCXFW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage ofthe PPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCXUpgrade to version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of AutomationRuntime must be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.2.0 | * | 06.12.2018 | 904 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 2.0.2.0: ID: 621255 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(126) Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 forPPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCX FWV01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USBdevices connected with SDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handlingfor the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normalUPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCX Upgrade to version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries,which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtime must beused. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.1.0 | * | 26.09.2018 | 904 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 2.0.1.0: ID: 607155 New MTCX FW V01.26 for PPC900 New MTCX FW V01.26 for PPC900 with following changes: - Support for IFoption 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(126) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.9.0: ID: 567905 New MTCX FWV01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectlyby function block andSDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID:487380 New MTCX FW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FW V01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCX Upgrade to version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support for bus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added NewMTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply changebecause of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supportedwith Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtime must beused. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.1.9.0 | * | 21.12.2017 | 960 KB | EXE | AS4_HW_5PC901.TS77-09.exe | |
| Popis |
V4.0 HW Upgrade (5PC901.TS77-09) Revision information 5PC901.TS77-00 Version 1.1.9.0: ID: 567905 New MTCX FW V01.25 for PPC900 New MTCX FW V01.25 for PPC900 with following changes: - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(125) Version 1.1.8.0: ID: 552050 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(124) Version 1.1.7.0: ID: 507825 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533575 New MTCX FW V01.24 for PPC900 New MTCX FW V01.24 for PPC900 with following changes: - Support for IF option 5AC901.ICAN-01. - Support syncronization byte for BRADI interface over several OS systems. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(124) Version 1.1.6.0: ID: 487380 New MTCX FW V01.23 for PPC900 New MTCX FW V01.23 for PPC900 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Optimization of the Suspend/Resume function for USB devices connected withSDL-Link. - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of thePPC900 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. - Optimized SDL equalizer settings. - Bugfix: withoperating temperatures under 5°C, there are sporadic problems during the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(123) Version 1.1.5.0: ID: 438285 New MTCX FW V01.19 for PPC900 New MTCX FWV01.19 for PPC900 with following changes: - Optimized internal memory handling for the MTCX processor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(119) Version 1.1.4.0: ID: 434800 New MTCX FW V01.18 for PPC900 New MTCX FW V01.18 for PPC900 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436080 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the PPC900 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57226_0.fw(118) Version 1.1.2.0: ID: 415650 MTCX Upgrade to version V01.17 New MTCX FW V01.17 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Optimized measurement interval for the internal temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(117) Version 1.1.1.0: ID: 397025 MTCX Upgrade to version V01.15 MTCX V01.14 to V01.15 - Support for IF option 5AC901.ISIO-00. - Bugfix: negative CPU temperature. MTCX V01.13 to V01.14 - Support forbus unit 5AC902.BX02-02. - Optimization PS in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(115) Version 1.1.0.1: ID: 375195 AS4.x: Ethernet I/O Mapping added New MTCX version V1.13 AS4.x: When Modbus is activated, the corresponding data points are available in Automation Studio. MTCX: -Power supply change because of Clampdiods. -Power supply change for Ready Relay Module (5V, 3V3 OFF in standby). -Improved error handling when display addressing. -Workaraund for batteries, which become too hot. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\57226_0.fw(113) Version 1.1.0.0: ID: 373165 Support for 5PC901.TS77-00 The CPU board for Panel PC 900 is supported with Automation Studio V4.0.17.x. In addition, the minimum version H4.06 or F4.08 of Automation Runtime must beused. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57226_0.fw(109) |
|||||