DWL@DWL10000300175
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.2.0.0 | * | 10.03.2017 | 2 MB | EXE | AS3.0_HW_X20DO4633.exe | |
| Popis |
V3.0 HW Upgrade (X20DO4633) Revision information X20DO4633 Version 1.2.0.0: ID: 496750 / Support ID: 400195867 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.1.2.0: ID: 477380 Module documentation revised Data sheet V2.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.1.0: ID: 453325 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.0.0: ID: 413605 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.0.3.1: ID:387770 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.3.0: ID: 366289 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.1: ID: 346530 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.0: ID: 317355 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, theuser defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(912) Version 1.0.0.3: ID: 281330 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) Version 1.0.0.1: ID: 220750 Support X20DO4633 Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) |
|||||