DWL@DWL10000303028
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.4.2.0 | * | 09.06.2017 | 2 MB | EXE | AS3.0_HW_X20cCP3586.exe | |
| Popis |
V3.0 HW Upgrade (X20cCP3586) Revision information X20cCP3586 Version 1.4.2.0: ID: 539065 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timingproblem in the firmware it could happen that no asynchronous frames were sentin the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57886_0.pci(17), 1\57886a0.epl(131) Version 1.4.0.0: ID: 497865 Configurable negative temperature display range Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: No ID: 520790 Module documentation revised Data sheet V 1.37 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 521655 Correct setting of ETH-parameters when replacing the CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57886_0.pci(17), 1\57886a0.epl(129) Version 1.3.2.0: ID: 490210 Additional info data points FirmwareVersion and HardwareVariant Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57886_0.pci(17), 1\57886a0.epl(129) Version 1.3.0.0: ID: 462635 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 462670 Update online help Channel description changed: No Configuration description changed: No Firmware changed: No ID: 462740 / Support ID: 400134699 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 462830 / Support ID: 400164226 Corrected DRAM sizes in documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57886_0.pci(17), 1\57886a0.epl(129) Version 1.2.0.0: ID: 443670 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 445155 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57886_0.pci(15), 1\57886a0.epl(128) Version 1.1.0.0: ID: 417210 Enhancement ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 417285 SupportBonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417350 Documentation: enhancements and corrections Channel description changed: No Configuration description changed: No Firmware changed: No ID: 417475 Optimized EMC characteristics for GL Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 423955 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424055 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, thecontrolled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57886_0.pci(15), 1\57886a0.epl(127) Version 1.0.1.1: ID: 391700 / Support ID: 400137793 Correction terminal mode Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57886_0.pci(13), 1\57886a0.epl(123) Version 1.0.1.0: ID: 391235 / Support ID: 0 Sporadic error when starting the onboard POWERLINK interface corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57886_0.pci(13), 1\57886a0.epl(123) Version 1.0.0.1: ID: 341970 Support X20cCP3586 Enhancement online-help Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57886_0.pci(12), 1\57886a0.epl(123) Version 1.0.0.0: ID: 341970 Support X20cCP3586 First version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57886_0.pci(11), 1\57886a0.epl(121) |
|||||