DWL@DWL10000074583
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.0.0.0 | * | 31.03.2016 | 1 MB | EXE | AS3.0_HW_80SD100XS.C0XX-01.exe | |
| Popis |
V3.0 HW Upgrade (80SD100XS.C0XX-01) Revision information 80SD100XS.C0XX-01 Version 2.0.0.0: ID: 472780 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(106), 1\42414_2.fw(106), 1\42414_3.fw(106), 1\42414_4.fw(106), 1\42414_5.fw(106) Version 1.9.0.0: ID: 439735 Drive is running in the function model motion in full-step mode Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(104), 1\42414_2.fw(104), 1\42414_3.fw(104), 1\42414_4.fw(104) Version 1.8.0.0: ID: 400850 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400905 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 401005 Corrected a problem in HWX file Channel description changed: No Configuration description changed:No Firmware changed: No ID: 438080 Support for HW-Variant 4 Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 438090 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42414_1.fw(101), 1\42414_2.fw(101),1\42414_3.fw(101), 1\42414_4.fw(101) Version 1.6.4.0: ID: 319030 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320795 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(14), 1\42414_2.fw(14), 1\42414_3.fw(14) Version 1.6.3.0: ID: 301450 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(13), 1\42414_2.fw(13), 1\42414_3.fw(13) Version 1.6.2.0: ID: 296355 / Support ID: 400087355 80SD100XS.C0XX-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(13), 1\42414_2.fw(13) Version 1.6.1.0: ID: 290020 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequencecould generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42414_1.fw(12), 1\42414_2.fw(12) Version 1.6.0.0: ID: 281905 /Support ID: 400081681 SG3 support Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42414_1.fw(11), 1\42414_2.fw(11) Version 1.5.1.0: ID: 272475 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272480 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272485 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\42414_1.fw(11), 1\42414_2.fw(11) Version 1.4.1.2: ID: 245885 Customer-specificexpansion of hardware description file This upgrade has no impact on theAutomation Studio and the standard versionof the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42414_1.fw(10), 1\42414_2.fw(10) Version 1.4.1.1: ID: 243385 Customer-specific expansion of hardwaredescription file This upgrade has no impact on the Automation Studio andthe standard versionof the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42414_1.fw(10), 1\42414_2.fw(10) Version 1.1.0.0: ID: 205090 Support for the module 80SD100XS.C0XX-01 behind a buscontroller Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42414_1.fw(5), 1\42414_2.fw(5) |
|||||