V3.0 HW Upgrade (80SD100XS.C04X-13)

DWL@DWL10000088868

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.8.0.0 * 12.04.2016 5 MB EXE AS3.0_HW_80SD100XS.C04X-13.exe
Popis V3.0 HW Upgrade (80SD100XS.C04X-13)

Revision information 80SD100XS.C04X-13

Version 1.8.0.0:

ID: 474115
Error correction in order to guard motor outputs against short to ground
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106)

Version 1.7.0.0:

ID: 400865
Cycle time of MPGen edjustable
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 400915
Function model Ramp: new mode
Mode -120: Set home position
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 401000
Corrected a problem in HWX file
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 441035 / Support ID: 400133806
Corrected HWC entry
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 441040
Support for HW-Variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(104), 1\42882_3.fw(104), 1\42882_4.fw(104)

Version 1.5.1.0:

ID: 319025
Module bootup timeout configured
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 320790
Accelerated firmware update.
Allows reliable firmware update behindCANIO bus controllers.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(9), 1\42882_3.fw(9)

Version 1.5.0.0:

ID: 288440 / Support ID: 400084530
Encoder position should be displayed at PosVal03, if SDC information is setto "on"
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 301460
Support for HW-Variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(8), 1\42882_3.fw(8)

Version 1.4.3.0:

ID: 296385 / SupportID: 400087355
80SD100XS.C04X-13: Erroneous Detection of Short Circuit between Motor-Phaseand Ground
Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wronglyassumed Short Circuit to Ground
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(8)

Version 1.4.2.0:

ID: 290320 / Support ID: 400082483
In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK).
Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_2.fw(7)

Version 1.4.1.0:

ID: 272460 / Support ID: 400049998
Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 272465 / Support ID: 400051695
The ACOPOSMicro doesn't switch in switched onwith a customer motor at ramp mode
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 272470
Ramp mode: Wrong configuratin for referencing speed is possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42882_2.fw(6)

Version 1.3.0.2:

ID: 245880
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\42882_2.fw(5)

Version 1.3.0.1:

ID: 243380
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42882_2.fw(5)

Version 1.2.0.0:

ID: 230710
SDC support for the module 80SD100XS.C04X-01
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42882_2.fw(5)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo