DWL@DWL10000211967
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 06.04.2016 | 2 MB | EXE | AS3.0_HW_80SD100XD.W044-01.exe | |
| Popis |
V3.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01 Version 1.3.0.0: ID: 473425 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400985 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID:319050 Support for the module 80SD100XD.W044-01 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\50790_3.fw(14) |
|||||