DWL@DWL10000189745
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.0.1.2 | * | 02.08.2013 | 389 KB | EXE | AS3.0_HW_5PP520.0573-01.exe | |
| Popis |
V3.0 HW Upgrade (5PP520.0573-01) Revision information 5PP520.0573-01 Version 2.0.1.2: ID: 344720 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 287970 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 267175 Support for 5PP520.0573-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 278440 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime> = A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards),5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 285435 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 2.0.1.0 | * | 01.03.2012 | 389 KB | EXE | AS3.0_HW_5PP520.0573-01.exe | |
| Popis |
V3.0 HW Upgrade (5PP520.0573-01) Revision information 5PP520.0573-01 Version 2.0.1.0: ID: 267175 Support for 5PP520.0573-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 278440 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime> = A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it maybe compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285435 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed:Yes Firmware changed: No |
|||||