DWL@DWL10000104968
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.0.4.0 | * | 22.04.2010 | 504 KB | EXE | AS3.0_HW_3IF787.9.exe | |
| Popis |
V3.0 HW Upgrade (3IF787.9) Revision information 3IF787.9: Version 1.0.2.0: ID#213705: Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler > 1. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.3.0: ID#224510: CAN TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.4.0: ID#229045: CAN transmiter blockade after cable un-/plugged corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#229160: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers. Channel description changed: No Configuration description changed: No Firmware changed: Yes |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.0.2.0 | * | 13.04.2010 | 0 B | TXT | dummy.txt | |
| Popis |
V3.0 HW Upgrade (3IF787.9) Revision information 3IF787.9: Version1.0.2.0: ID#213705: Input data sometimes not completely transferredwhen using multiplexed stations and an I/O prescaler > 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes |
|||||