Popis
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.
This is the basis for other motion and robotic trainings.
- Requirements
- Automation Studio
- Contents
- Name all components in a drive system and explain how they work
- Select the appropriate drive hardware for your application from the B&R product portfolio
- Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
- Configure a single axis in Automation Studio and create applications for controlling single axes
- Use mapp Cockpit for axis commissioning and diagnostics
- Use various diagnostic tools for B&R drive technology in a targeted manner
- Simulate a drive system or parts of it
Kód školení
TR3-0415-0
Přihlaste se nyní! Informace o cenách získáte od svého obchodního zástupce
Event location
B&R Heilbronn
Ferdinand-Braun-Str.
74074 Heilbronn
Německo
Organizer
B&R Heilbronn
Ferdinand-Braun-Straße
74074 Heilbronn
Německo
Telefon:
+49 / 7131 5971 - 0
Další informace
Od: 04.11.2026
Začátek: 09:00
Do: 06.11.2026
Konec: 17:00
Stav rezervace:
Délka školení:
3 Dny
Jazyk: Němčina