Popis

At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.

This is the basis for other motion and robotic trainings.

  • Contents
  • Name all components in a drive system and explain how they work
  • Select the appropriate drive hardware for your application from the B&R product portfolio
  • Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
  • Configure a single axis in Automation Studio and create applications for controlling single axes
  • Use mapp Cockpit for axis commissioning and diagnostics
  • Use various diagnostic tools for B&R drive technology in a targeted manner
  • Simulate a drive system or parts of it
Kód školení

TR2-0415-0

Přihlaste se nyní! Informace o cenách získáte od svého obchodního zástupce

Event location

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Německo

Organizer

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Německo

Telefon:
+49 / 211 157 780 - 0

Další informace

Od: 24.11.2026
Začátek: 09:00


Do: 25.11.2026
Konec: 16:30


Stav rezervace:
Délka školení: 2 Dny

Jazyk: Němčina