物料号 描述
8I77S100025.0P-000 ACOPOSinverter P77, 1x 90-132 V; 0.25 kW (heavy duty), 1.7 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77S100037.0P-000 ACOPOSinverter P77, 1x 90-132 V; 0.37 kW (heavy duty), 2.4 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77S100075.0P-000 ACOPOSinverter P77, 1x 90-132 V; 0.75 kW (heavy duty), 4.2 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77S100110.0P-000 ACOPOSinverter P77, 1x 90-132 V; 1.1 kW (heavy duty), 6 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery

请选择国家和语言

B&R Logo