物料号 描述
8D1A22.eIg000000-1 Synchronous servo motor, 54 VDC - Nominal speed 4500 rpm - Nominal torque 0.536 Nm - Stall torque 0.659 Nm - Flange 60 x 60 mm - Braking torque 2.2 Nm - Smooth shaft 14h6 x 30 mm - Angled rotating connector - Single-turn encoder
8D1A23.eDg000000-1 Synchronous servo motor, 54 VDC - Nominal speed 2000 rpm - Nominal torque 1.047 Nm - Stall torque 1.118 Nm - Flange 60 x 60 mm - Braking torque 2.2 Nm - Smooth shaft 14h6 x 30 mm - Angled rotating connector - Single-turn encoder
8D1A23.eHg000000-1 Synchronous servo motor, 54 VDC - Nominal speed 4100 rpm - Nominal torque 0.792 Nm - Stall torque 0.88 Nm - Flange 60 x 60 mm - Braking torque 2.2 Nm - Smooth shaft 14h6 x 30 mm - Angled rotating connector - Single-turn encoder

请选择国家和语言

B&R Logo