General information
Number of slots 6
Cooling and mounting type Cold plate mounting
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up No
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Flow rate
Minimum 3 l/min
Maximum 6 l/min
Pressure drop depending on flow volume
3 l/min Typ. 0.3 bar
6 l/min Typ. 0.7 bar
Test pressure 10 bar for 1 minute, air inside, water outside
Max. continuous pressure 5 bar
Max. permissible return temperature 60°C
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical properties
Dimensions
Width 482 mm
Height 384 mm
Depth 17 mm
Weight 8.7 kg
物料号:
8EMC0060000.0000-2
描述:
ACOPOS P3 mounting plate, 6 slots, cold plate mounting
可选附件
Accessory sets
8BXW000.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW001.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
M-CAD(机械模板) 版本(日期) 下载
3D file STEP 8EMC0060000.0000-2 STP / 260 KB
文档 版本(日期) 下载
Datasheet PDF / 128 KB

请选择国家和语言

B&R Logo