DWL@DWL10000878286

版本 语言
操作系统
日期
尺寸
类型 下载
1.8.1.1 * 10/07/2026 1,010 KB EXE AS6_HW_X20IF2792.exe
描述 V6.0 HW Upgrade (X20IF2792)

Revision information X20IF2792

Version 1.8.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: 734535
Improvement of the electromagnetic compatibility
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(16), 1\7974_1.pci(3), 1\7974_4.pci(5), 1\7974b0.can(130), 1\7974b1.can(130),1\7974b4.can(0)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 718925
Resolve potential boot and warm restart issue
In rare cases it could happen that the module is not reliably identified after a bootup or warm restart.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(16), 1\7974_1.pci(3), 1\7974_4.pci(4), 1\7974b0.can(130), 1\7974b1.can(130), 1\7974b4.can(0)

Version 1.5.0.0:

ID: 675925
Support for HWvariant 4
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(16), 1\7974_1.pci(3), 1\7974_4.pci(3), 1\7974b0.can(130), 1\7974b1.can(130), 1\7974b4.can(0)

Version 1.4.0.0:

ID: 685500
Corrected handling of RTR objects
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(16), 1\7974_1.pci(3), 1\7974b0.can(130), 1\7974b1.can(130)

Version 1.3.0.0:

ID: 636280
Support for hardware variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(16), 1\7974_1.pci(3), 1\7974b0.can(122), 1\7974b1.can(122)

Version 1.1.0.0:

ID: 544315
Sporadic boot problem in combination with Compact-S and specific I/O configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 584550
CAN passive error
In some rare cases the CAN controller in the BC detects erroneous bit errors in CAN frames ifthe incoming frame starts during a short period of time before the BC itself starts the transmission of a CAN frame.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(14), 1\7974b0.can(122)

Version 1.0.8.0:

ID:517345
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7974_0.pci(10), 1\7974b0.can(122)

Version 1.0.7.0:

ID: 473700
Error reading NodeSwitch corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7974_0.pci(10), 1\7974b0.can(122)

Version 1.0.6.0:

ID: 460465
X2X data points completed and ModuleOK added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7974_0.pci(10), 1\7974b0.can(122)

Version 1.0.5.2:

ID: 291775
Compatibility toATOM CPU
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(10), 1\7974b0.can(122)

Version 1.0.4.0:

ID: 229090
CAN transmitter blockade after cable un-/plugged corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(6), 1\7974b0.can(122)

Version 1.0.3.0:

ID: 224465
CAN TransmitQueue Reset command corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7974_0.pci(6), 1\7974b0.can(120)

Version 1.0.2.0:

ID: 183715
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7974_0.pci(6), 1\7974b0.can(116)

Version 1.0.1.0:

ID: 164885
New Firmware V6
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7974_0.pci(6), 1\7974b0.can(116)
Loading
返回列表

请选择国家和语言

B&R Logo