V6.0 HW Upgrade (5ACPCI.XPNS-00)

DWL@DWL10000879200

版本 语言
操作系统
日期
尺寸
类型 下载
1.9.0.1 * 10/13/2026 795 KB EXE AS6_HW_5ACPCI.XPNS-00.exe
描述 V6.0 HW Upgrade (5ACPCI.XPNS-00)

Revision information 5ACPCI.XPNS-00

Version 1.9.0.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.9.0.0:

ID: 775400
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 775410
Upgraded field bus FW versions
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45520a1.fw(103)

Version 1.8.0.0:

ID: 730345
Denial of Service vulnerability in PROFINET IO Device solved.
Denial of Service vulnerability in PROFINET IO Device solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45520a1.fw(102)

Version 1.5.1.0:

ID: 628735
Exchange in Automation Studio optimized
The replacement of the module works now correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 634590
Dynamic configuration
The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45520a1.fw(101)

Version 1.5.0.0:

ID: 515705
DMA is activated again
Attention: In rare cases it was possible,that an inconsistency in data transmission arised in combination with third party devices.
This problem is fixed with the hardware revision E0 of the 5ACPCI.XPNS-00.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45520a1.fw(101)

Version 1.3.0.0:

ID: 420055
Profinet communication stuck
Included new firmware version 3.5.52.1 and deactivated DMA
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45520a1.fw(100)

Version 1.2.0.2:

ID: 377895
Added additional datapoints in the I/O Mapping
New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\45520a1.fw(04)

Version 1.2.0.1:

ID: 369965
Parameter added
Parameter "Manual start of bus communication" has been added in the I/O configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45520a1.fw(04)

Version 1.0.1.2:

ID: 240485
Configuration of netX cycle time
The cycle time for data exchange between CPU and netX can be configured now.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45520a1.fw(3), 1\45520_1.fw(1)
Loading
返回列表

请选择国家和语言

B&R Logo