DWL@DWL10000767576

版本 语言
操作系统
日期
尺寸
类型 下载
2.4.1 * Windows10 10/24/2023 4 MB ZIP ADI_Driver_2.4.1.zip
描述 ADI driver universal (Win10 2016 64-bit)

The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices.

It can be used, for example, to set LEDs or change the brightnessn setting on a B&R Automation Panel.

Components

ADI DLL (BrAdi.dll) 5.2.0
ADI DLL (generic interface) (BrAdiGi.dll)1.3.1
ADI System Service (BR.Adi.Service.dll) 1.1.0
Control Center (BrCtrlCenter.exe) 4.9.0
Display Brightness (BR.Adi.Display.Brightness.exe) 1.0.3
HMI Report (BR.Hmi.Report.Gui.exe) 1.4.0
MTCX driver (BrMtcxDrv.sys) 1.3.0
UPS Manager (BR.Adi.Ups.Manager.exe) 1.1.2
UPS Service (BR.Adi.Ups.Service.exe) 2.0.3
返回列表

请选择国家和语言

B&R Logo